IESNA:LM-63-2002
[TEST]P1201981
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1C-827-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 2700K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6535
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
659.3 685.1 732.9 787 834.1 875.8 908.8 930.5 938.8 947.1
980.4 1009.4 1051.7 1141.6 1270.3 1423.5 1577.4 1726.8 1859 1966.4
2085.5 2195 2307.6 2413.2 2507.6 2539.2 2485.5 2353.7 2006.3 1292.7
471.6 171.8 90.2 49.9 26.9 7.9 0
659.3 689.5 738.8 792.1 841 880.6 915 935.7 944.3 952.2
981.8 1009 1047.9 1129.5 1254.5 1403.9 1552.6 1706.1 1840.4 1962.3
2074.2 2201.2 2307.9 2413.9 2512.4 2556.8 2525.8 2405.7 2084.1 1397.3
535.7 188 99.1 54 28.6 9.6 0
659.3 685.4 731.9 784.2 830.4 870.3 901.3 921.6 929.5 932.9
956 987 1021.8 1087.2 1198 1338.1 1498.2 1659.7 1806.3 1926.1
2035.6 2158.2 2295.9 2431.8 2561.3 2665.6 2736.2 2732 2491.4 1834.6
852.4 278.2 142.5 79.9 37.5 12.4 0
659.3 681.6 724.3 772.9 814.9 851.4 881 898.9 906.4 908.8
921.2 954.3 987.7 1026.6 1100.2 1207 1337.1 1483.1 1639 1798.1
1954.7 2117.9 2290.3 2480.4 2674.9 2827 2952.7 3084.6 3133.8 2728.6
1712.7 658.2 255.4 138.7 75.7 24.1 0
659.3 679.9 717.4 760.8 799.7 833.8 862.4 881 889.9 894.4
900.6 922.3 958.4 988.4 1025.5 1089.6 1183.9 1300.3 1436.6 1597.4
1786.4 1999.8 2223.6 2483.1 2711.4 2936.9 3168.9 3450.5 3773.8 3845.7
3228.1 1985.3 850.7 383.2 187.3 73.3 0
659.3 675.4 706.4 742.6 779.1 813.1 842.1 864.1 876.8 886.1
893.3 907.1 935 970.5 1000.1 1034.5 1092 1176 1290.3 1420.4
1569.5 1735.7 1919.6 2131.6 2374.7 2672.8 3027.1 3453.3 4036.1 4584.5
4556.6 3656 2171.2 928.5 321.9 72.3 0
659.3 675.1 705 742.2 776.6 810 839.3 862 875.8 885.8
893 906.8 932.9 967.7 998.7 1032.4 1085.4 1161.5 1276.2 1396
1549.5 1700.6 1881 2087.9 2333.4 2632.2 2986.8 3415.7 3999.9 4582.4
4570 3683.9 2215 954.6 329.1 74 0
659.3 672.3 697.1 727.8 760.1 791.8 822.8 848.3 865.8 879.2
892.7 910.2 929.8 948.4 974.3 1010.4 1052.1 1104.4 1182.9 1292
1425.9 1583.9 1774 2007.4 2283.1 2602.2 2954.1 3339 3802.3 4220.6
4149 3316.9 1971.2 778.7 232.7 46.1 0
659.3 670.6 688.2 713.6 742.2 771.8 802.8 830.7 853.8 874.4
894.7 916.8 935 950.5 970.1 993.5 1032.8 1089.9 1178.4 1304
1471 1681.4 1928.9 2203.9 2488.3 2787.1 3097.6 3430.5 3762.7 3867.7
3530.7 2513.1 1181.1 415.5 165.6 65.4 0
659.3 665.8 677.8 696.1 719.5 746 775.6 803.2 828.6 853.8
878.5 903.3 924.3 944 964.3 987.3 1022.4 1080.3 1178.4 1322.6
1522 1765.7 2033.5 2310.7 2595.7 2886.9 3191.6 3466.7 3587.9 3352.4
2589.5 1299.6 391.4 165.9 97.4 49.2 0
659.3 664.4 672 686.1 704.4 726.7 750.8 776.6 801.8 827.6
855.5 884.4 913.3 938.4 966.3 999 1047.2 1125 1243.1 1410.8
1653.1 1937.1 2268.3 2609.8 2968.9 3269.1 3515.6 3595.8 3369.9 2702.8
1683.8 667.2 200 82.6 39.9 13.1 0
659.3 662.4 668.5 680.6 698.5 716.7 740.5 764.9 789.4 813.5
841.7 872.4 903 930.9 963.6 1000.1 1054.1 1127.8 1237.6 1396
1613.5 1890.3 2208.1 2532.4 2831.2 3060.8 3175.8 3105.2 2795.7 2126.8
1216.3 463.7 160.8 65.8 28.6 5.9 0
659.3 661.3 665.1 677.8 693.3 712.3 732.6 754.6 778 800.4
825.9 854.8 882.3 910.2 940.2 975.6 1019 1079.2 1158.1 1264.1
1416.3 1623.2 1870.7 2121.3 2331.3 2449.7 2430.5 2264.5 1964.3 1464.8
804.2 309.1 120.8 60.2 38.2 14.5 0
659.3 657.5 661.7 672 686.5 704.4 724 743.3 761.8 778
795.9 812.4 827.6 839.6 844.8 844.1 835.9 820.7 801.8 783.9
767.4 760.5 760.5 746.7 690.9 583.5 446.2 323.6 241 186.9
150.1 123.9 102.6 81.2 53.7 22.7 0
659.3 655.8 659.6 671.6 687.5 705 724 742.6 760.5 771.8
777.3 775.6 768.7 753.6 729.5 697.8 659.6 617.6 572.8 521.9
472.3 424.5 378.7 336.3 297.8 267.1 239.9 220 201 181.1
156.6 132.5 105.3 77.8 47.2 21.3 0
659.3 653.7 660.3 672.7 689.5 708.5 730.2 750.1 762.2 767
761.2 746.4 727.8 704 678.2 647.9 610.4 568 522.2 474
426.5 382.1 343.2 310.2 280.9 256.8 236.5 224.8 210 190.7
166.6 133.9 103.6 73.7 42.7 22 0
659.3 653.4 660.6 675.8 694 716.4 738.8 754.3 761.5 760.5
752.2 740.2 719.2 690.6 657.5 624.1 588.7 547.7 502.3 455.8
412.8 377 344.9 317.4 292.3 269.9 256.8 244.8 245.1 246.8
230.7 201.4 179 139.1 96.4 64.4 0
659.3 655.1 664.1 680.3 703.3 725.4 742.9 756.7 761.2 760.1
753.2 738.4 713.6 683.4 647.9 610.7 564.6 515 466.8 423.8
387.3 356.7 330.8 308.5 286.4 266.8 250.3 269.9 307.8 324.6
316 302.3 289.9 234.1 187.6 133.2 0
659.3 655.5 666.5 685.8 707.8 730.9 747.4 757.4 760.5 759.8
753.6 739.5 716.1 686.5 643.4 593.8 536 481.6 429.3 389
351.8 323.6 300.2 281.6 263.4 239.3 249.2 274 286.8 280.9
265.8 264.7 230.3 188.3 159.4 113.3 0
659.3 655.8 668.2 688.9 713 734.3 749.4 758.1 761.5 760.5
754.3 741.9 723.6 694 647.2 585.9 518.1 453.4 397.3 351.1
313.6 287.5 268.9 253.4 228.9 224.5 237.5 252.3 247.5 233.8
223.1 212.4 173.9 142.2 120.1 85 0
659.3 656.2 669.6 691.3 717.4 737.7 753.2 762.2 766.7 765.6
758.4 748.4 730.2 696.4 644.8 577.7 501.9 426.5 362.8 317.8
286.8 264.7 248.6 232.4 211.4 217.2 229.3 236.2 228.6 252.7
232 207.2 155.6 125.7 103.6 63.7 0
659.3 657.5 670.3 692 716.4 739.1 754.6 763.6 768.7 769.1
763.9 755 737.4 705 652.4 582.8 503 424.1 358.7 314
285 263 246.5 228.9 208.6 214.8 226.5 233.4 225.5 250.6
232 189 150.4 124.3 103.3 49.9 0
